IESNA:LM-63-2002
[TEST]P943699
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-750-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47613
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6344.8 5850.6 5400.1 4980.6 4638.2 4491.5 4483.8 4561 4766.9 5204.5
5886.6 6684.5 7585.4 8573.8 9402.6 10151.6 10846.6 11616.2 12244.2 12918.6
13750 14298.2 14702.3 15222.3 15968.7 17482.2 19744.7 22594 24944 24632.6
20208 10836.3 3534 1500.6 586.9 193 0
6344.8 5886.6 5438.7 5014 4671.7 4501.8 4504.4 4576.5 4779.8 5212.2
5881.4 6645.9 7549.4 8550.6 9382 10141.3 10820.8 11549.3 12205.6 12882.6
13698.5 14329.1 14764.1 15134.7 15906.9 17327.7 19479.6 22331.5 24846.2 24573.4
20591.5 11443.7 4064.2 1562.4 656.4 234.2 0
6344.8 5902 5472.2 5065.5 4725.7 4532.7 4507 4553.3 4710.3 5042.3
5611.2 6375.6 7258.5 8203.1 9093.7 9894.2 10563.4 11176 11822.1 12558.2
13376.7 14259.6 14980.3 15538.9 16221 17376.6 19232.5 22027.8 25209.1 26485.8
23554.1 15291.8 6095.1 2723.2 1202 429.8 0
6344.8 5894.3 5503.1 5122.1 4790.1 4597.1 4540.4 4573.9 4682 4926.5
5387.2 6041 6820.9 7672.9 8548 9464.4 10336.9 11070.5 11760.3 12514.5
13430.8 14347.1 15181.1 15930.1 16800.1 17888.9 19587.7 22362.4 26586.2 30743.1
30668.5 22642.9 11528.7 5443.9 2517.3 862.3 0
6344.8 5932.9 5577.7 5248.3 4947.1 4733.5 4653.7 4669.1 4751.5 4931.7
5258.6 5760.5 6432.3 7153 7912.3 8808 9850.5 10939.2 11901.9 12898
13860.6 14934 16066.5 17142.4 18347 19865.6 22004.6 25155.1 30187.1 36529.3
38807.2 30295.2 19685.5 10102.7 4375.7 1361.6 0
6344.8 5927.8 5600.9 5271.4 4975.4 4751.5 4661.4 4682 4761.8 4936.8
5230.2 5719.3 6365.3 7075.8 7817 8692.2 9744.9 10851.7 11865.8 12908.3
13899.3 14970 16102.5 17237.7 18498.9 20066.4 22202.8 25312.1 30192.3 36392.9
38789.2 30750.8 19600.5 9945.7 4280.5 1312.7 0
6344.8 5981.8 5685.8 5413 5155.6 4949.7 4844.1 4826.1 4903.3 5060.4
5312.6 5701.3 6195.5 6790 7526.2 8365.3 9456.6 10679.3 12015.1 13436
14864.5 16269.9 17595.4 18885 20249.2 21788.4 23525.8 25669.9 28418.8 31021.1
29427.8 20689.3 8867.2 2823.6 1019.3 249.7 0
6344.8 6048.8 5814.5 5613.8 5423.3 5256 5147.9 5096.4 5129.9 5266.3
5487.6 5775.9 6156.9 6687.1 7410.4 8326.7 9423.2 10684.4 12053.7 13448.8
14777 16045.9 17253.1 18416.5 19464.1 20377.9 21096 21500.1 21165.5 18632.7
11845.3 4144 1626.7 934.3 463.3 159.6 0
6344.8 6141.4 5984.4 5850.6 5732.2 5616.3 5544.3 5521.1 5544.3 5634.3
5786.2 6002.4 6324.2 6818.4 7477.3 8313.8 9325.4 10468.2 11634.2 12771.9
13819.5 14856.8 15716.5 16478.3 17036.9 17314.9 17211.9 16401.1 14179.8 9551.9
3951 1696.2 1160.8 815.9 522.5 226.5 0
6344.8 6231.5 6156.9 6102.8 6051.3 6012.7 6005 6038.5 6108 6234.1
6401.4 6622.7 6923.9 7379.5 7963.8 8733.4 9680.6 10748.8 11868.4 13031.8
14213.3 15379.3 16460.3 17392.1 18130.8 18419.1 17860.5 15708.7 11137.4 5024.3
2082.3 1333.3 944.6 646.1 422.1 193 0
6344.8 6362.8 6373.1 6401.4 6432.3 6478.6 6548.1 6666.5 6828.7 7034.6
7299.7 7624 8074.4 8702.5 9523.6 10519.7 11647.1 12841.4 14082 15325.2
16558.1 17767.9 18905.6 19685.5 19837.3 19024 16864.4 13047.3 7549.4 2828.8
1462 1011.6 700.1 432.4 257.4 92.7 0
6344.8 6398.8 6445.1 6522.4 6589.3 6669.1 6777.2 6908.4 7091.2 7312.6
7577.7 7922.6 8378.2 8977.9 9703.7 10550.6 11479.8 12452.7 13461.7 14450.1
15394.7 16331.6 17127 17580 17384.4 16305.9 14133.5 10779.6 6144 2329.4
1243.2 846.8 586.9 352.6 193 54.1 0
6344.8 6440 6535.2 6638.2 6751.4 6849.2 6983.1 7135 7294.5 7508.2
7745 8012.7 8360.1 8795.1 9302.2 9871 10491.4 11129.7 11783.5 12401.2
12980.4 13448.8 13690.8 13495.2 12702.4 11191.5 9104 6594.4 3745.1 1719.4
1047.6 741.3 525.1 342.3 203.3 69.5 0
6344.8 6488.9 6656.2 6828.7 6977.9 7093.8 7219.9 7317.7 7392.3 7464.4
7515.9 7554.5 7590.5 7608.6 7580.2 7454.1 7222.5 6941.9 6666.5 6262.4
5600.9 4754.1 3938.1 3258.6 2702.6 2262.5 1920.2 1652.5 1426 1232.9
1037.3 867.4 705.3 527.7 337.2 123.5 0
6344.8 6561 6774.6 6983.1 7124.7 7217.3 7266.2 7284.2 7245.6 7178.7
7080.9 6936.8 6702.5 6398.8 6017.9 5595.7 5183.9 4790.1 4401.4 4010.2
3613.8 3253.5 2944.6 2640.9 2375.7 2144.1 1951 1783.7 1621.6 1459.4
1269 1086.2 875.1 653.8 383.5 151.9 0
6344.8 6622.7 6890.4 7080.9 7199.3 7237.9 7214.7 7173.6 7078.3 6941.9
6718 6367.9 5966.4 5582.9 5286.9 5042.3 4769.5 4455.5 4133.7 3832.6
3588.1 3456.8 3266.3 3003.8 2754.1 2527.6 2298.5 2074.6 1876.4 1685.9
1467.1 1227.8 949.8 671.8 391.2 187.9 0
6344.8 6674.2 6959.9 7137.5 7201.9 7181.3 7142.7 7055.2 6898.2 6653.6
6329.3 5984.4 5673 5400.1 5140.2 4885.3 4615.1 4329.4 4079.7 3891.8
3835.2 3819.7 3688.5 3472.2 3238 2998.6 2710.4 2427.2 2164.7 1943.3
1727.1 1487.7 1250.9 965.2 674.4 350.1 0
6344.8 6728.3 7021.7 7178.7 7191.6 7137.5 7068 6934.2 6692.2 6396.2
6131.1 5912.3 5678.1 5405.3 5101.5 4803 4491.5 4198.1 3927.8 3773.4
3721.9 3655 3575.2 3438.8 3202 2965.2 2759.3 2568.8 2422.1 2259.9
2056.6 1840.4 1606.1 1330.7 1042.4 620.3 0
6344.8 6761.7 7052.6 7168.4 7155.5 7075.8 6967.6 6782.3 6506.9 6259.8
6087.4 5920.1 5711.6 5441.3 5111.8 4733.5 4360.2 4007.6 3698.7 3562.3
3418.2 3320.4 3204.6 2957.5 2712.9 2525 2368 2254.8 2164.7 2023.1
1884.1 1673.1 1436.3 1204.6 931.8 553.4 0
6344.8 6774.6 7080.9 7178.7 7137.5 7052.6 6916.2 6676.8 6409.1 6210.9
6064.2 5912.3 5716.7 5467 5119.6 4692.3 4221.3 3799.1 3472.2 3310.1
3129.9 2967.7 2738.7 2465.8 2257.3 2097.8 1971.6 1866.1 1752.9 1621.6
1523.8 1320.4 1075.9 880.3 676.9 339.8 0
6344.8 6813.2 7101.5 7183.9 7140.1 7042.3 6875 6633 6365.3 6180
6041 5873.7 5691 5423.3 5078.4 4653.7 4169.8 3693.6 3338.4 3099
2859.6 2684.6 2437.5 2234.2 2038.6 1886.7 1765.7 1670.5 1590.7 1500.6
1585.5 1315.3 1003.8 767 568.8 236.8 0
6344.8 6810.6 7106.6 7191.6 7145.2 7037.1 6887.9 6635.6 6360.2 6185.2
6041 5881.4 5703.8 5443.9 5106.7 4679.4 4192.9 3706.5 3328.1 3075.9
2836.5 2653.7 2411.8 2203.3 2007.7 1853.2 1732.3 1639.6 1570.1 1480
1637 1212.3 960.1 772.2 574 236.8 0
